If the building space is modular, eco-friendly and augmentable over time, it’s best done with ABB Building Solutions. Energy distribution and automation suiting the spaces.
GLOBAL REFERENCE ARCHI TECTURE
2
— Global Reference Architecture
DIGITAL PLATFORM
3° PARTY APPS • API
1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control
GLOBAL REFERENCE ARCHITECTURE
Cloud Platform
• Open Architecture • Specialized Apps • Subcription Services
IP Network
ABB OFFERING
LOCAL SUPERVISION
INTEGRATION OFFERING
3° PARTY SUPERVISION SYSTEM
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
APPLICATION INTERFACE
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
Power Gateway
Electric Vehicle Charging Infrastructure Gateway
BMS Gateway
Room Wiring & Control Gateway
Guest Room Gateway
Emergency Lighting Gateway
Drives & Motors Gateway
GRMS ROOM WIRING & CONTROL ACCESS CONTROL • Room Courtesy Panel • Key Card Holder • Guest Room Access • Guest Room Panel • Occupancy sensor • Touch Panel • Multimedia Control • BYOD • Thermostat • Keypads /Scene Control Switch • IP communication TV/telephone • Property management system
POWER DISTRIBUTION
ENERGY MANAGEMENT
HVAC CONTROL • AHU & FAHU • Chiller • Boiler • Fan Coil Unit
LIGHTING CONTROL
ROOM WIRING & CONTROL
EMERGENCY LIGHTING
DRIVES & MOTORS • Variable Speed Drive
ACCESS CONTROL
VIDEO MONITORING
EV CHARGING
FIRE & SAFETY
• Car Charger • Bus Charger • Fleet Charger
• Circuit Breaker • Panel • MV Relay • LV Switchgear • Uninterruped Power Supply • Transformer • Sub Distribution Panel • Consumer Units • Invertor • Utility Meter • Solar Panel • Wind Turbine
• Sub-Meter • Water Meter • Gas Meter
• Scene Switch • Room Controller • Occupancy Sensor
• Exit pictogram • Self Contained Light • Self Contained DALI Light • Central Battery System • Eplosion Proof Lighting • Street, Highway & Amenity Lighting • Airfield Lighting
• RFID Key Card • Key Tag • Card/Tag Reader • Occupancy Sensor • Passive Infrared Sensor • Parking Guidance • Automated Parking • Glass Break Sensor • Moment Detector • Laser Light Security • Panic Switch • Acoustic Siren • Strobe Light • Door Contact • Lock Monitoring • Emergency Battery
• Cameras • Network Video Recorders (NVR) • PoE Switch
• Heat Sensor • CO Sensor
• ON/OFF
Controller • DALI Dimmer • Direct Dimmer • Low Voltage Dimmer • Occupancy sensor • Timer • Brightness Sensor • Shades/Blinds /Curtain Controller • Passive infrared sensor
• Motor • Smoke
• Smoke Sensor • Extinguinsher • Sprinkler • Water pump • Panel and alarm system • Notification and audio devices • Hose reel and cabinet
• VAV • VRV
• Touch Panel • Multimedia Control
extraction motor • Low Volatge Motor • Wireless Condition Monitoring Sensor
• Split Units • Heat Pump • Booster Pump • Circulation Pump • Fire Pump • Touch Screen • Thermostat • Temperature Sensor • Humidity Sensor • VOC Sensor • CO2 Sensor • Occupany Sensor • UV treatment
• Socket Outlet • Micro switch • Multimedia Connector • USB Power Adaptor • Proximity Swith • Thermostat
• Elevator • Intercom
GLOBAL REFERENCE ARCHI TECTURE
3
— Global Reference Architecture
DIGITAL PLATFORM
3° PARTY APPS • API
1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control
GLOBAL REFERENCE ARCHITECTURE
• Open Architecture • Specialized Apps • Subcription Services
ABB Ability TM
IP Network
ABB OFFERING
LOCAL SUPERVISION
INTEGRATION OFFERING
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
3° PARTY SUPERVISION SYSTEM
APPLICATION INTERFACE
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
Power Gateway
Electric Vehicle Charging Infrastructure Gateway
BMS Gateway
Room Wiring & Control Gateway
Guest Room Gateway
Emergency Lighting Gateway
Drives & Motors Gateway
GRMS ROOM WIRING & CONTROL ACCESS CONTROL
POWER DISTRIBUTION
ENERGY MANAGEMENT
HVAC CONTROL
LIGHTING CONTROL
ROOM WIRING & CONTROL
EMERGENCY LIGHTING
DRIVES & MOTORS
ACCESS CONTROL
VIDEO MONITORING
EV CHARGING
FIRE & SAFETY
• RFID Key Card • Key Tag • Card/Tag Reader • Occupancy Sensor • Passive Infrared Sensor • Parking Guidance • Automated Parking • Glass Break Sensor • Moment Detector • Laser Light Security • Panic Switch • Acoustic Siren • Strobe Light • Door Contact • Lock Monitoring • Emergency Battery
• Cameras • Network Video Recorders (NVR) • PoE Switch
• Heat Sensor • CO Sensor
• Smoke Sensor • Extinguinsher • Sprinkler • Water pump • Panel and alarm system • Notification and audio devices • Hose reel and cabinet
TERRA 54 TERRA 54
EMAX 2
TMAX XT
WARD ROOM CONTROL
GUEST ROOM CONTROL
GUEST ROOM ACCESS
PICTOGRAM EXIT
EQ METERS
GAS METERS (3° PARTY)
VAV, PTAC, FCU, ETC.
AIR HANDLING UNITS
VSD MOTORS
DALI GATEWAY
LIGHTING CONTROL PANEL
DC FAST
EKIP UP
RELIAGEAR® PANELBOARD
PREMIUM WARD ROOM CONTROL
WATER METERS (3° PARTY)
GRMS PANEL
ROOM COURTESY
SELF CONTAINED DALI
DRIVES & MOTORS
ROOFTOP UNITS
PIR SENSOR
BLIND/ SHUTTER CONTROL
WIRELESS CONDITION MONITORING SENSOR
COMMERCIAL FLEET
LV SUB DISTRIB.
ITM SWITCH BOARD
ROOM CONTROL PANEL
SWITCH/ KEY PADS
SWITCH/ KEY PADS
ROOM TOUCH SCREEN
STREET, HIGHWAY & AMENITY LIGHTING
PUMPS FUSION AIR SENSOR
TIMERS LUX
SENSOR
LV MCC SWITCH GEAR
UPS
MULTI MEDIA
MULTI SENSOR
ROOM TOUCH SCREEN
PIR SENSOR
CENTRAL BATTERY
MNS DIGITAL
LV SWITCH GEAR
CURTAIN CONTROL
IP TV
CURTAIN CONTROL
AIR QUALITY
• Elevator • Intercom
GENERATORS
MV RELAYS
GLOBAL REFERENCE ARCHI TECTURE
— Building Solutions Verticals
Commercial
Institutional
Infrastructure
Industrial
GLOBAL REFERENCE ARCHI TECTURE
5
— HealthCare
GLOBAL REFERENCE ARCHI TECTURE
6
— Reference Architecture Healthcare buildings
DIGITAL PLATFORM
3° PARTY APPS • API
1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control
HEALTHCARE
Cloud Platform
• Open Architecture • Specialized Apps • Subcription Services
ABB OFFERING
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
3° PARTY SUPERVISION SYSTEM
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
Electric Vehicle Charging Infrastructure Gateway
Emergency Lightning Gateway
BMS Gateway
Drives & Motors Gateway
ACCESS CONTROL
VIDEO MONITORING
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
7
— Reference Architecture Healthcare buildings
DIGITAL PLATFORM
3° PARTY APPS • API
• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch
HEALTHCARE
• Open Architecture • Specialized Apps • Subcription Services
ABB Ability™
ABB OFFERING
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
3° PARTY SUPERVISION SYSTEM • Hospital Front Desk • HL7 Integration
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
IntegraIT-8000
Naveo®Pro
NETA-21
EVSS Control 100 (Under Development)
Bacnet Interface
Application Control AC/S
KNX IP Secure
CBXi /FLX
OPC UA
EQ Matic
CBXi /FLX
ACCESS CONTROL
VIDEO MONITORING
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
8
— Power Distribution Overview Selector
HEALTHCARE
GLOBAL REFERENCE ARCHI TECTURE
9
— Power Distribution Healthcare Center
HEALTHCARE
HOSPITAL PAVILION 1
HOSPITAL PAVILION 2
HVAC
HVAC
Emergency
Emergency
GYM Office
GYM Office
P Wards 1010
P Wards 1001
GYM Office
GYM Office
P Wards 1010
P Wards 1001
Emergency
Emergency
General Ward 120
General Ward 1
General Ward 120
General Ward 1
Front Desk
Circulation Space
Service Area
Medical Rooms
Treatment Units
Pharmacy
Emergency
Front Desk
Circulation Space
Service Area
Medical Rooms
Treatment Units
Pharmacy
Emergency
LV Generator
LV Generator
Main LV SWB
Main LV SWB
UPS
Parking
EV charger
UPS
Parking
EV charger
HOSPITAL TECHNICAL CENTER SUBSTATION
LV Generator
Utility Substation
MV
Main LV SWB
UPS
GLOBAL REFERENCE ARCHI TECTURE
10
— Power Distribution LV Switch Gear
HEALTHCARE
Gateway to SCADA
Tmax
Tmax
Tmax
Tmax XT
Tmax XT
Tmax
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
Tmax XT
GLOBAL REFERENCE ARCHI TECTURE
11
— Power Distribution Sub distribution Panel
HEALTHCARE
To Gateway SCADA
TruONE
Tmax XT7
TruONE
GLOBAL REFERENCE ARCHI TECTURE
12
— Power Distribution ITM Switchboard
HEALTHCARE
Nurse Station
Supervision
Medium Voltage/ Low Voltage Power Distribution
Remote Signaling Panel
Main Distribution
Insulation Monitoring Device
L N
Sub Distribution
Sub Distribution
UPS
Medical Insulating Tranformer
Group 2
Group 0
Group 1
IT Medical Switchboard
Group 2 Medical Location
GLOBAL REFERENCE ARCHI TECTURE
13
— Power Distribution Uninterrupted Power Supply
HEALTHCARE
Input mains supply
Bypass mains supply
Input isolator
Bypass isolator
Internal Manual Maintenance
bypass switch
Battery Charger
Rectifier
Static bypass switch
Inverter
UPS system
UPS output to critical load
GLOBAL REFERENCE ARCHI TECTURE
14
— EV Charging Infrastructure Overview Selector
HEALTHCARE
EV Charging Infrastructure
GLOBAL REFERENCE ARCHI TECTURE
15
— EV Charging Infrastructure Commercial fleet charging
HEALTHCARE
Circuit breaker
Monitoring Pianificazione
Data Optimization
Energy storage on-site
MV Board
Switches
Terra HVC-C Bus Depot Charging
Transformer
Circuit Breaker
Terra DC Wallbox
Surge Protection Device
DC Fast Charging
Connectivity
Distribution board
GLOBAL REFERENCE ARCHI TECTURE
16
— EV Charging Infrastructure Car charging
HEALTHCARE
Circuit breaker
Monitoring Pianificazione
Data Optimization
Energy storage on-site
MV Board
Switches
Transformer
Circuit Breaker
Terra DC Wallbox
DC Fast Charging
Terra AC Wallbox
Surge Protection Device
Connectivity
Distribution board
GLOBAL REFERENCE ARCHI TECTURE
17
— Energy Management Overview Selector
HEALTHCARE
Energy Management
GLOBAL REFERENCE ARCHI TECTURE
18
— Energy Management Overall scheme
HEALTHCARE
Active Energy
Active Energy
Active Energy
Active Energy
SSL/TLS
Storage Server
DCA Cloud Data Collection Agent
DCA CSV Data Collection Agent
DCA ODBC Data Collection Agent
DCA BACnet Data Collection Agent
DCA Unitron Data Collection Agent
NEXUS
MATRIX
CSV
SQL Server
BACnet
Unitron
Cylon® BACnet
Cylon® BACnet
GLOBAL REFERENCE ARCHI TECTURE
19
— Energy Management Metering architecture
HEALTHCARE
GLOBAL REFERENCE ARCHI TECTURE
20
— HVAC Control
HEALTHCARE
Remote Web Browser, Mobile Applications and Tools
INTEGRA™ Supervisor
eXplore
eXplore
eXplore
HVAC Control
Ethernet, TCP/IP, BACnet/IP, FT/Net, XML, HTTP, Modbus® TCP
Modbus RTU
FBXi-X256
FLX-16DI
FLX-4R4-H FLX-8R8
CBXi-8R8-H
FLX-16DI
FLX-4R4-H FLX-8R8
MOD MOD MOD MOD
INTEGRA™ IT8000
eXplore
eXplore
AHU
AHU
Roof
CIS
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU
FCU CBT-STAT bus
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU
CIS
(total 16 fancoils)
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
CIS
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU CBT-STAT bus
FCU
CIS
(total 16 fancoils)
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CO
eV
eV
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
eV
eV
Fan Fan Fan Fan Fan
FCU
FCU
CBT-STAT bus
GLOBAL REFERENCE ARCHI TECTURE
21
— Drives & Motors
HEALTHCARE
ABB Cylon® Cloud Access
ABB Cylon® Cloud Access
ABB Cylon® Capacitive Touch Screen
Drives & Motors
IP Level
FLX
CBXi-8R8
Modbus RTU
BACnet MSTP
variable Speed Drive
variable Speed Drive
variable Speed Drive
variable Speed Drive
GLOBAL REFERENCE ARCHI TECTURE
22
— Lighting Control
HEALTHCARE
ABB Cylon® BMS System
ABB Cylon® Cloud Access
ABB Cylon® Capacitive Touch Screen
Lighting Control
HCL Lighting
HCL Lighting
HCL Lighting
HCL Lighting
Shade
Shade
AC/S1.2.1 KNX to BACnet IP
Switch/Dim Controller
Shade Controller
AC/S1.2.1 KNX to BACnet IP
Switch/Dim Controller
Shade Controller
AC/S1.2.1 KNX to BACnet IP
Switch/Dim Controller
Switch/Dim Controller
Front Desk
Specialist M&E Services Module 9
Specialist Support Module 6
Presence Detector
Touch Screen
Presence Detector
Presence Detector
Switch
Switch
Switch
HCL Lighting
HCL Lighting
HCL Lighting
Shade
Shade
Shade Controller
Shade Controller
Switch/Dim Controller
Switch/Dim Controller
Switch/Dim Controller
Circulation Spaces & Car Park Module 1
Service Areas Module 7
General M&E, Module 8
Presence Detector
Presence Detector
Presence Detector
Touch Screen
Touch Screen
GLOBAL REFERENCE ARCHI TECTURE
23
— Emergency Lighting Overview Selector
HEALTHCARE
GLOBAL REFERENCE ARCHI TECTURE
24
— Emergency Lighting Central Battery
HEALTHCARE
Internet/Intranet Router/Firewall
Ethernet BACnet IP
EMEX CBS
GLOBAL REFERENCE ARCHI TECTURE
25
— Emergency Lighting DALI EU
HEALTHCARE
CU
RISER
Stairwell
CU
RISER
Stairwell
CU
Power DALI bus
Stairwell
GLOBAL REFERENCE ARCHI TECTURE
26
— Emergency Lighting DALI Emergency Lighting with “Standby switch-off”
HEALTHCARE
Supply voltage
Ballast
DALI
Emergency converter
Standby switch-off
Ballast/group X Switch “ON”
DALI Gateway DG/S x.64.5.1
Switch Actuator SA/S
Switch “OFF”
All lights “OFF”
GLOBAL REFERENCE ARCHI TECTURE
27
— Emergency Lighting Nexus®Pro (NAM-Canada and USA)
HEALTHCARE
Nema4X and Steel
ABB Gateway
Router
ABB Cloud
App
EML Comm module
EML Charger board
EML battery
iOS App
GLOBAL REFERENCE ARCHI TECTURE
28
— Room Wiring & Control Overview Selector
HEALTHCARE
GLOBAL REFERENCE ARCHI TECTURE
29
— Room Wiring & Control Rooms overview
HEALTHCARE
Central Server
Hospital Integration System
BMS
Secure IP-to-Room Connection
Multi Protocols
Nurse Calling
Access Control
Wardroom 1
Wardroom 2
Wardroom 100
Room X
IPTV
GLOBAL REFERENCE ARCHI TECTURE
30
— Room Wiring & Control General Ward
HEALTHCARE
I/O Controller
Fan Coil Controller
KNX
Conventional Accessories
Air Quality Sensor
Presence Detector
GLOBAL REFERENCE ARCHI TECTURE
31
— Room Wiring & Control General Ward with Cylon
HEALTHCARE
CBXi Controller
Conventional Accessories
Presence Detector
Air Quality Sensor
GLOBAL REFERENCE ARCHI TECTURE
32
— Room Wiring & Control Premium Ward
HEALTHCARE
Room Controller
LED Dimmer
Conventional Accessories
XXXXXXXX
Presence Detector
Room Touch
Air Quality & Switch Sensor
GLOBAL REFERENCE ARCHI TECTURE
33
— Edge Layer Industrial Edge Gateway
HEALTHCARE
Local network
Cloud platform
Utility supply
Edge Layer
Medioum-voltage switchgear
ABB Ability™ Edge Industrial Gateway
IT medical switchboard
Relion® 615 series
SWICOM
Loads Group 1
Loads Group 2
Low-voltage switchgear
Sub-distribution board
G
SACE Emax2
SACE Emax2
Control unit System pro M® compact InSite
UPS
SACE Tmax XT
SACE Emax2
Automatic Transfer Switch
SACE Tmax XT
SACE Emax2
HVAC
Non-medical areas
DIN rail protection & accessories
Energy meters & power meters
Digital input/output signals
Control
SACE Tmax XT SACE Tmax XT SACE Tmax XT
M4M
M4M
M4M
GLOBAL REFERENCE ARCHI TECTURE
34
— KNX IoT Dashboard
HEALTHCARE
KNX IoT Dashboard
— Hospitality
GLOBAL REFERENCE ARCHI TECTURE
36
— Reference Architecture Hospitality buildings
DIGITAL PLATFORM
3° PARTY APPS • API
1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control
Cloud Platform
HOSPITALITY
• Open Architecture • Specialized Apps • Subcription Services
ABB OFFERING
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
3° PARTY SUPERVISION SYSTEM
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
Electric Vehicle Charging Infrastructure Gateway
BMS Gateway
Emergency Lightning Gateway
Drives & Motors Gateway
ACCESS CONTROL
VIDEO MONITORING
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
37
— Reference Architecture Hospitality buildings
DIGITAL PLATFORM
3° PARTY APPS • Specialized Apps (Subscription) • Open APIs • Space Efficiency
• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch
HOSPITALITY
ABB Ability™
ABB OFFERING
Communication interface GSM/4G/5G or existing n/w
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • ABB Local Supervisor • BMS (HVAC, drives, motors) + Room Control + Lighting Control + Energy management + EML
FRONT DESK PMS (BY HOTEL OPERATOR) • Fidelio Opera or OnQ
• 3rd party Edge Integration • Optional VingCard Interface • IP TV , DigiValet
Building Edge Gateway (under development)
Industrial Edge Gateway
Integra/ Aspect OP1 -Aspect+(NETx Automation /Eisbaer) OP2-Integra + KNX Driver + Fidelio Driver
EVSS Control 100 (Under Development)
KNX IOT Dashboard /Busch Control Touch
Naveo®Pro Gateway
Drives & Motors Gateway
Bacnet Interface
KNX IP Secure
Application Control AC/S
CBXi /FLX
OPC UA
EQ Matic
CBXi /FLX
ACCESS CONTROL
VIDEO MONITORING
TERRA 54
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
38
— Power Distribution Overview Selector
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
39
— Power Distribution Hotel Overview
HOSPITALITY
HVAC
FLOOR 10
GYM SPA SKY BAR P Suite 1010
P Suite 1001
Emergency
FLOOR 1
Suite 110
Suite 101
Emergency
GND FLOOR
Front Desk Lobby
Seminar Room
Banquet Hall
Meeting Room
Restaurant’s & Cafes
Emergency
LV Generator
Main LV SWB
Connection with utilitiy
MV
UPS
Parking
EV charger
GLOBAL REFERENCE ARCHI TECTURE
40
— Power Distribution LV Hotel Floor Sub-distribution Board
HOSPITALITY
ABB Ability™ Edge Industrial Gateway
GLOBAL REFERENCE ARCHI TECTURE
41
— Power Distribution Sub-distribution boards
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
42
— Power Distribution LV Consumer Units Suite
HOSPITALITY
ABB Ability™ Edge Industrial Gateway
GLOBAL REFERENCE ARCHI TECTURE
43
— EV Charging Infrastructure Hospitality
HOSPITALITY
EV Charging Infrastructure
Circuit breaker
Monitoring Pianificazione
Data Optimization
Energy storage on-site
MV Board
Switches
Transformer
Circuit Breaker
Terra DC Wallbox
DC Fast Charging
Terra AC Wallbox
Surge Protection Device
Connectivity
Distribution board
GLOBAL REFERENCE ARCHI TECTURE
44
— Energy Management Overview Selector
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
45
— Energy Management Active Energy (NAM)
HOSPITALITY
Active Energy
Active Energy
Active Energy
Active Energy
SSL/TLS
Storage Server
DCA Cloud Data Collection Agent
DCA CSV Data Collection Agent
DCA ODBC Data Collection Agent
DCA BACnet Data Collection Agent
DCA Unitron Data Collection Agent
NEXUS
MATRIX
CSV
SQL Server
BACnet
Unitron
Cylon® BACnet
Cylon® BACnet
GLOBAL REFERENCE ARCHI TECTURE
46
— Energy Management Metering architecture
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
47
— HVAC Hotel overview
HOSPITALITY
Remote Web Browser, Mobile Applications and Tools
eXplore
Ethernet, TCP/IP, BACnet/IP, FT/Net, XML, HTTP, Modbus® TCP
HVAC
FBXi-X256
FLX-16DI
FLX-4R4-H FLX-8R8
CBXi-8R8-H
FLX-16DI
FLX-4R4-H FLX-8R8
INTEGRA™ IT8000
eXplore
eXplore
AHU
AHU
Roof
CIS
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU
FCU CBT-STAT bus
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU
CIS
(total 16 fancoils)
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
CIS
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU CBT-STAT bus
FCU
CIS
(total 16 fancoils)
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CO
eV
eV
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
eV
eV
Fan Fan Fan Fan Fan
FCU
FCU
CBT-STAT bus
GLOBAL REFERENCE ARCHI TECTURE
48
— Drives & Motors
HOSPITALITY
ABB Cylon® Cloud Access
ABB Cylon® Cloud Access
ABB Cylon® Capacitive Touch Screen
Drives & Motors
IP Level
FLX
CBXi-8R8
Modbus RTU
BACnet MSTP
variable Speed Drive
variable Speed Drive
variable Speed Drive
variable Speed Drive
GLOBAL REFERENCE ARCHI TECTURE
49
— Lighting Control
HOSPITALITY
ABB Cylon® BMS System
ABB Cylon® Cloud Access
ABB Cylon® Capacitive Touch Screen
Lighting Control
HCL Lighting
HCL Lighting
HCL Lighting
HCL Lighting
Shade
Shade
AC/S1.2.1 KNX to BACnet IP
Switch/Dim Controller
Shade Controller
AC/S1.2.1 KNX to BACnet IP
Switch/Dim Controller
Shade Controller
AC/S1.2.1 KNX to BACnet IP
Switch/Dim Controller
Switch/Dim Controller
Gym, SPA
Hotel Lounge
Office, Seminar Rooms
Presence Detector
Presence Detector
Presence Detector
Switch
Switch
Switch
HCL Lighting
HCL Lighting
HCL Lighting
Shade
Shade
Shade Controller
Shade Controller
Switch/Dim Controller
Switch/Dim Controller
Switch/Dim Controller
Lift Lobby, Stairs, Underground Car Park
Restaurants, Coffee Shops
Front Desk
Presence Detector
Presence Detector
Presence Detector
Touch Screen
Touch Screen
GLOBAL REFERENCE ARCHI TECTURE
50
— Emergency Lighting Overview Selector
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
51
— Emergency Lighting Central Battery (UK, MEA)
HOSPITALITY
Internet/Intranet Router/Firewall
Ethernet BACnet IP
EMEX CBS
GLOBAL REFERENCE ARCHI TECTURE
52
— Emergency Lighting DALI EU
HOSPITALITY
CU
RISER
Stairwell
CU
RISER
Stairwell
CU
Power DALI bus
Stairwell
GLOBAL REFERENCE ARCHI TECTURE
53
— Emergency Lighting Nexus®Pro (NAM-Canada and USA)
HOSPITALITY
Nema4X and Steel
ABB Gateway
Router
ABB Cloud
App
EML Comm module
EML Charger board
EML battery
iOS App
GLOBAL REFERENCE ARCHI TECTURE
54
— Emergency Lighting DALI Emergency Lighting with “Standby switch-off”
HOSPITALITY
Supply voltage
Ballast
DALI
Emergency converter
Standby switch-off
Ballast/group X Switch “ON”
DALI Gateway DG/S x.64.5.1
Switch Actuator SA/S
Switch “OFF”
All lights “OFF”
GLOBAL REFERENCE ARCHI TECTURE
55
— Guest Room Management System Overview Selector
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
56
— Guest Room Management System Overview
HOSPITALITY
Room X
Room 2
Room 1
Secured IP Network
GRMS Guset Room Management System Server
Floor n
Floor 6
PMS Property
Management System (by Hotel Operator)
Floor 5
Hotel Converged Network
TCP/IP
BMS Building Management System Server
Floor 4
Floor 3
ACS Access Control Server
Floor 2
Monitoring Stations/Clients
Floor 1
Front Desk
Housekeeping
Engineering & IT
GLOBAL REFERENCE ARCHI TECTURE
57
— Guest Room Management System GRMS In-room
HOSPITALITY
DOOR CONTACT
TO FLOOR IDF
SUPPLY
SECURE LAN CONNECTION
FCU
WINDOW CONTACT
RETURN
IP Interface
Power Supply
Dimming Channels (1-10V)
ON/OFF Channels
Open/ Close
ON/OFF
Value Control 0-10V
Fan Speeds
240V CIRCUITS
DB-XX-01
INPUTS
GRMS-PANEL GRCP-XX-01
TYPICAL ELEC DB PER ROOM
KNX BUS CABLE
KNX BUS CABLE
2xPAIR KNX BUS CABLE LOOP/20AWG/- SELV 30VDC
KNX glass touch key card holder with DND/MUR buttons
KNX glass touch thermostat, setpoint ADJ/FAN SPEED/ CURRENT temp. reading
KNX glass keypad 6x for lighting scenes@ bathroom/dress
KNX glass keypad 6x for lighting scenes/DND/ MUR @ bed head
KNX glass keypad 6x for lighting scenes/DND/ MUR @ bed head
Door panel with illuminated room number/DND/- MUR/access card reader/door and bell push button
430 mm
GRCP panel size 2x18 MW, IP65, transparent door (430mm x 435mm x 155mm
GLOBAL REFERENCE ARCHI TECTURE
58
— Guest Room Management System Room Layout with Tacteo
HOSPITALITY
GP-3: Bathroom
TH: Room Thermostat
PD: Presence Sensor
GP-2: Bedside Panel
Key Card Holder
GP-1: Bedside Panel
Outside Courtesy Panel
GRCP: Guest room Control Panel
GLOBAL REFERENCE ARCHI TECTURE
59
— Guest Room Management System Room Layout Millenium
HOSPITALITY
CP-3: Bathroom
TH: Room Thermostat
CP-2: Bedside Panel ( L )
KS: Key Switch ( Card Holder)
CP-1: Bedside Panel (R)
Door Panel with Access Control
GRCP: Guest room Control Panel
GLOBAL REFERENCE ARCHI TECTURE
60
— Guest Room Management System Bring your own device
HOSPITALITY
GLOBAL REFERENCE ARCHI TECTURE
61
— Guest Room Management System DigiValet integration
HOSPITALITY
GRMS
DigiValet Controller
Lights (On/Off), AC, Curtains, DND-MUR, Keycard, Balcony Door Sensor
LAN
Apple TV/ Chromecast
HDMI
Door IP Camera
RS232
Room SSID
Charging Dock
DigiValet iPad
Door Lock
Always ON
IDF
To Hotel Servers
GLOBAL REFERENCE ARCHI TECTURE
62
— Guest Room Management System Hotel Areas Access Control
HOSPITALITY
To the second floor
To the other rooms
LK/S 4.2 Line coupler device
230V~
230V~
230V~
CONFERENCE ROOM
SV/S 30.640.3.1 Line power supply
230V~
Thermostat
Transponder reader
Transponder holder
24V~ Transformer
Electric look
Room load control
Transponder reader
USB/S 1.1 Interface
SV/S 30.320.1.1 Line power supply
230V~
230V~
230V~
USB Cable
SV/S 30.640.3.1 Line power supply
24V~ Transformer
Transponder reader
USB Card Programmer
MiniMac Software
IPS/S 3.1..1 IP Interface
FRONT DESK
Electric look
FITNESS CENTER
GLOBAL REFERENCE ARCHI TECTURE
63
— Guest Room Management System Access Control Option 1 (IP Room-Room)
HOSPITALITY
Room 101
IP Interface
KNX TP BUS
IP LAN
GRMS Software
IP LAN
Room 102
IP Interface
Hub/Switch
KNX TP BUS
IP LAN
Room 103
IP Interface
KNX TP BUS
IP LAN
GLOBAL REFERENCE ARCHI TECTURE
64
— Guest Room Management System Access Control Option 2 (IP Floor Level)
HOSPITALITY
FLOOR 1
Room 132
Room 101
IP Router
Card reader
Card holder
Card reader
Card holder
IP LAN
KNX TP BUS
GRMS Software
FLOOR 2
IP LAN
Room 232
Room 201
IP Router
Card reader
Card holder
Card reader
Card holder
Hub/Switch
KNX TP BUS
IP LAN
FLOOR 3
Room 332
Room 301
IP Router
Card reader
Card holder
Card reader
Card holder
KNX TP BUS
IP LAN
GLOBAL REFERENCE ARCHI TECTURE
65
— Guest Room Management System Security
HOSPITALITY
PC/ ETS
Visu
PC/ ETS
Visu
IP Secure
Ethernet/LAN
Ethernet/LAN
IPR/S 1.1.0
IP router Secure
IPR/S 1.2.0
IP router Secure
IPR/S x.y.0
IP router Secure
IPR/S 1.1.0
IP router Secure
IPR/S 1.2.0
IP router Secure
IPR/S x.y.0
IP router Secure
Data Secure
Data Secure
Data Secure
GLOBAL REFERENCE ARCHI TECTURE
66
— Industrial Edge Gateway
HOSPITALITY
Industrial Edge Gateway
Building 2
Building 3
GLOBAL REFERENCE ARCHI TECTURE
67
— KNX IoT Dashboard
HOSPITALITY
KNX IoT Dashboard
— Mid Sized Office
GLOBAL REFERENCE ARCHI TECTURE
69
— Reference Architecture Mid Sized Office
DIGITAL PLATFORM
3° PARTY APPS • API
1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control
Cloud Platform
MID SIZED OFFICE
• Open Architecture • Specialized Apps • Subcription Services
ABB OFFERING
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
Power Gateway
Electric Vehicle Charging Infrastructure Gateway
BMS Gateway
Emergency Lightning Gateway
Drives & Motors Gateway
ACCESS CONTROL
VIDEO MONITORING
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
70
— Reference Architecture Mid Sized Office
DIGITAL PLATFORM
3° PARTY APPS • API
• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch
MID SIZED OFFICE
• Open Architecture • Specialized Apps • Subcription Services
ABB Ability™
ABB OFFERING
Communication interface GSM/4G/5G or existing n/w
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • ABB Local Supervisor • BMS (HVAC, drives, motors) + Room Control + Lighting Control + Energy management + EML
Building Edge Gateway (under development)
EVSS Control 100 (Under Development)
Integra/ Aspect
Naveo®Pro Gateway
Drives & Motors Gateway
Bacnet Interface
Application Control
CBXi /FLX
OPC UA
EQ Matic
CBXi /FLX
ACCESS CONTROL
VIDEO MONITORING
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
71
— Power Distribution Overview Selector
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
72
— Power Distribution Office Overview
MID SIZED OFFICE
HVAC
FLOOR 10
GYM SPA SKY BAR P Suite 1010
P Suite 1001
Emergency
FLOOR 1
Suite 110
Suite 101
Emergency
GND FLOOR
Front Desk Lobby
Seminar Room
Banquet Hall
Meeting Room
Restaurant’s & Cafes
Emergency
LV Generator
Main LV SWB
Connection with utilitiy
MV
UPS
Parking
EV charger
GLOBAL REFERENCE ARCHI TECTURE
73
— Power Distribution Sub Distribution Board
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
74
— Power Distribution Main Distribution Board Single Line Diagram
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
75
— Power Distribution Sub Distribution Boards Single Line Diagram
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
76
— Power Distribution Consumer Units Digital Layout
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
77
— EV Charging Infrastructure Fleet Charging
MID SIZED OFFICE
EV Charging Infrastructure
Circuit Breakers
Monitoring
Management
Switches
Service
Circuit Breaker
Terra DC Wallbox
DC Fast Charging
Terra AC Wallbox
Distribution Board
Surge Protection Device
Connectivity
GLOBAL REFERENCE ARCHI TECTURE
78
— Energy Management Overview Selector
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
79
— Energy Management Active Energy (NAM)
MID SIZED OFFICE
Active Energy
Active Energy
Active Energy
Active Energy
SSL/TLS
Storage Server
DCA Cloud Data Collection Agent
DCA CSV Data Collection Agent
DCA ODBC Data Collection Agent
DCA BACnet Data Collection Agent
DCA Unitron Data Collection Agent
NEXUS
MATRIX
CSV
SQL Server
BACnet
Unitron
Cylon® BACnet
Cylon® BACnet
GLOBAL REFERENCE ARCHI TECTURE
80
— Energy Management Metering architecture
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
81
— HVAC
MID SIZED OFFICE
Remote Web Browser, Mobile Applications and Tools
eXplore
Ethernet, TCP/IP, BACnet/IP, FT/Net, XML, HTTP, Modbus® TCP
HVAC
FBXi-X256
FLX-16DI
FLX-4R4-H FLX-8R8
CBXi-8R8-H
FLX-16DI
FLX-4R4-H FLX-8R8
INTEGRA™ IT8000
eXplore
eXplore
AHU
AHU
Roof
CIS
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU
FCU CBT-STAT bus
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU
CIS
(total 16 fancoils)
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
CIS
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU CBT-STAT bus
FCU
CIS
(total 16 fancoils)
CBT-4T4-2U1R
CBT-4T4-2U1R
FCU CBT-STAT bus
FCU
CIS
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CO
eV
eV
FCU CBT-STAT bus
FCU
FCU CBT-STAT bus
FCU
CIS
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
CBT-4T4-2U1R
eV
eV
Fan Fan Fan Fan Fan
FCU
FCU
CBT-STAT bus
GLOBAL REFERENCE ARCHI TECTURE
82
— Drives & Motors
MID SIZED OFFICE
ABB Cylon® Cloud Access
ABB Cylon® Cloud Access
ABB Cylon® Capacitive Touch Screen
Drives & Motors
IP Level
FLX
CBXi-8R8
Modbus RTU
BACnet MSTP
variable Speed Drive
variable Speed Drive
variable Speed Drive
variable Speed Drive
GLOBAL REFERENCE ARCHI TECTURE
83
— Lighting Control
MID SIZED OFFICE
Building Management sytem ABB Cylon®
Touch Screen
Lighting Control
Technical Network: BACnet IP, Modbus TCP, KNX IP secure...
HCL Lighting
HCL Lighting
Shade
Shade
Application Controller (KNX BACnet Interface)
Application Controller (KNX BACnet Interface)
IP Router secure
KNX DALI Gateway
Shutter/Blind Actuator
IP Router secure
KNX DALI Gateway
Shutter/Blind Actuator
Meeting Room
Small Office
Presence Detector
Presence Detector
... further KNX lines
Push Button
Push Button
KNX Power Supply
KNX Power Supply
HCL Lighting
HCL Lighting
Shade
Shade
Shutter/Blind Actuator
Shutter/Blind Actuator
KNX DALI Gateway
KNX DALI Gateway
Open Space Office
Canteen & Lobby
Presence Detector
Presence Detector
Push Button
Push Button
GLOBAL REFERENCE ARCHI TECTURE
84
— Emergency Lighting Overview Selector
MID SIZED OFFICE
GLOBAL REFERENCE ARCHI TECTURE
85
— Emergency Lighting Central Battery (UK, MEA)
MID SIZED OFFICE
Internet/Intranet Router/Firewall
Ethernet BACnet IP
EMEX CBS
GLOBAL REFERENCE ARCHI TECTURE
86
— Emergency Lighting DALI EU
MID SIZED OFFICE
CU
RISER
Stairwell
CU
RISER
Stairwell
CU
Power DALI bus
Stairwell
GLOBAL REFERENCE ARCHI TECTURE
87
— Emergency Lighting Nexus®Pro (NAM-Canada and USA)
MID SIZED OFFICE
Nema4X and Steel
ABB Gateway
Router
ABB Cloud
App
EML Comm module
EML Charger board
EML battery
iOS App
GLOBAL REFERENCE ARCHI TECTURE
88
— Emergency Lighting DALI Emergency Lighting with “Standby switch-off”
MID SIZED OFFICE
Supply voltage
Ballast
DALI
Emergency converter
Standby switch-off
Ballast/group X Switch “ON”
DALI Gateway DG/S x.64.5.1
Switch Actuator SA/S
Switch “OFF”
All lights “OFF”
GLOBAL REFERENCE ARCHI TECTURE
89
— Industrial Edge Gateway
MID SIZED OFFICE
Industrial Edge Gateway
Building 2
Building 3
— Retail & Mall
GLOBAL REFERENCE ARCHI TECTURE
91
— Reference Architecture Retail & Mall
DIGITAL PLATFORM
3° PARTY APPS • API
1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control
Cloud Platform
RETAIL & MALL
• Open Architecture • Specialized Apps • Subcription Services
ABB OFFERING
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS
• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting
Building Edge Gateway (under development)
Power Gateway
Electric Vehicle Charging Infrastructure Gateway
BMS Gateway
Emergency Lightning Gateway
Drives & Motors Gateway
POWER DISTRIBUTION
HVAC CONTROL
LIGHTING CONTROL
EMERGENCY LIGHTING
DRIVES & MOTORS
ENERGY MANAGEMENT
ACCESS CONTROL
EV CHARGING
• Car Charger • Bus Charger • Fleet Charger
• Circuit Breaker • Panel • MV Relay • LV Switchgear • Uninterruped • Power Supply • Transformer • Sub Distribution Panel • Consumer Units • Invertor • Utility Meter • Solar Panel • Wind Turbine
• Sub-Meter • Water Meter • Gas Meter
• AHU & FAHU • Chiller • Boiler • Fan Coil Unit
• ON/OFF Controller • DALI Dimmer • Direct Dimmer • Low Voltage Dimmer • Occupancy sensor • Timer • Brightness Sensor • Shades / Blinds / Curtain Controller • Passive infrared sensor
• Exit pictogram • Self Contained Light • Self Contained DALI Light • Central Battery System • Eplosion Proof Lighting • Street, Highway & Amenity Lighting • Airfield Lighting
• Variable Speed Drive • Motor • Smoke extraction motor • Low Volatge Motor • Wireless Condition Monitoring Sensor
VIDEO MONITORING
• VAV • VRV
• Split Units • Heat Pump • Booster Pump • Circulation Pump • Fire Pump • Touch Screen • Thermostat • Temperature Sensor • Humidity Sensor • VOC Sensor • CO 2 Sensor • Occupany Sensor • UV treatment
FIRE & SAFETY
GLOBAL REFERENCE ARCHI TECTURE
92
— Reference Architecture Retail & Mall
DIGITAL PLATFORM
3° PARTY APPS • Specialized Apps (Subscription) • Open APIs • Space Efficiency
• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch
RETAIL & MALL
ABB Ability™
ABB OFFERING
Communication interface GSM/4G/5G or existing n/w
IP Network
INTEGRATION OFFERING
APPLICATION INTERFACE
LOCAL SUPERVISION
1° PARTY SUPERVISION SYSTEM • ABB Local Supervisor • BMS (HVAC, drives, motors) + Room Control + Lighting Control + Energy management + EML
Building Edge Gateway (under development)
Industrial Edge Gateway
EVSS Control 100 (Under Development)
Integra/ Aspect
Naveo®Pro Gateway
Drives & Motors Gateway
Bacnet Interface
Application Control
CBXi /FLX
OPC UA
EQ Matic
CBXi /FLX
ACCESS CONTROL
ENERGY MANAGEMENT
HVAC CONTROL
LIGHTING CONTROL
EMERGENCY LIGHTING
DRIVES & MOTORS
POWER DISTRIBUTION
EV CHARGING
VIDEO MONITORING
EMAX 2
TMAXXT
TERRA 54 TERRA 54
EQ METERS GAS METERS (3° PARTY)
VSD
MOTORS
VAV, PTAC, FCU
AIR HANDLING UNITS
LIGHTING CONTROL PANEL
DALI GATEWAY
PICTOGRAM EXIT
EKIP UP RELIAGEAR® PANELBOARD
TERRA 54
SELF CONTAINED DALI
DRIVES & METERS
ROOFTOP UNITS
PIR SENSOR
BLIND/SHUT- TER CONTROL
FIRE & SAFETY
WATER METERS (3° PARTY)
WIRELESS CONDITION MONTROING SENSOR
LV MCC SWITCH GEAR
LV SUB DISTRIB.
PUMPS FUSION AIR SENSOR
TIMERS LUX SENSOR
STREET, HIGHWAY & AMENITY LIGHTING
MNS DIGITAL
UPS
CENTRAL BATTERY
MV RELAYS
LV SWITCH GEAR
GENERATOR
— Educational
Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32 Page 33 Page 34 Page 35 Page 36 Page 37 Page 38 Page 39 Page 40 Page 41 Page 42 Page 43 Page 44 Page 45 Page 46 Page 47 Page 48 Page 49 Page 50 Page 51 Page 52 Page 53 Page 54 Page 55 Page 56 Page 57 Page 58 Page 59 Page 60 Page 61 Page 62 Page 63 Page 64 Page 65 Page 66 Page 67 Page 68 Page 69 Page 70 Page 71 Page 72 Page 73 Page 74 Page 75 Page 76 Page 77 Page 78 Page 79 Page 80 Page 81 Page 82 Page 83 Page 84 Page 85 Page 86 Page 87 Page 88 Page 89 Page 90 Page 91 Page 92 Page 93 Page 94 Page 95 Page 96 Page 97 Page 98 Page 99 Page 100 Page 101Powered by FlippingBook